Catalog navigation
All catalogs
CAD model selection
Company
GINIER
Description
J - Low three-layer vacuum suction cup
Bill of material
G-P2-06JN
ORDER
Order specifications
G-P2-06JN
DIAMETER
Disc Diameter
06
09
B10
14
B15
16
B25
B30
TYPE
Suction Cup Type
J:J
MATERIAL
Cup Material
N:NBR
S:SI
SE:Conductive SI
FS:FVQM
CONDUCTIVE
conductive value
:Blank
TRACELESS
traceless or not
Blank:standards
-LH:halogenated
DATA
Technical data
Selection document
Preview - Generation
Preview
3D
2D

Embedded user actions