Catalog navigation
All catalogs
CAD model selection
Company
GINIER
Description
PC - Spring top vacuum port - mounting accessory
Bill of material
PC-M4-6-B6
ORDER
Order specifications
PC-M4-6-B6
MODEL
model
PC:PC
CONNECTION
Cup connection type
-M4
mm
STROKE
buffer stroke
6
10
15
20
mm
INTERFACE
Vacuum interface
B6:female thread
INSTALLATION
Installation method
M14:male thread
SUITABLE
Suitable cup type
P10R P15R P15A P15B P10K P10W
DATA
Technical data
Selection document
Preview - Generation
Preview
3D
2D

Embedded user actions