Catalog navigation
All catalogs
CAD model selection
Company
GINIER
Description
PD - Spring type side vacuum port - mounting accessory
Bill of material
PD-M4-6-B6
ORDER
Order specifications
PD-M4-6-B6
MODEL
model
PD:PD
CONNECTION
Cup connection type
-M4
STROKE
buffer stroke
6
10
15
20
mm
INTERFACE
Vacuum interface
B6:female thread
INSTALLATION
Mounting thread size
M14:male thread
SUITABLE
Suitable cup type
P10R P15R P15A P15B P10K P10W
DATA
Technical data
dimensio
Preview - Generation
Preview
3D
2D

Embedded user actions