Catalog navigation
All catalogs
CAD model selection
Company
GINIER
Description
VGK - Integrated vacuum generator
Bill of material
VGK10HNC-06G-DUMMY
ORDER
Order specifications
VGK10HNC-06G
MODEL
model
VGK
NOZZLE
nozzle diameter
10:-10
12:-12
:vacuum pump
mm
DEGREE
Vacuum degree
H:H
ELC
Electromagnetic valve specifications
NC:NC
NO:NO
VAC
Vacuum interface diameter
06:06
08:08
mm
EXH
Diameter of exhaust interface
G:G
08:08
mm
SWITH
Pressure switch output
:No swith
V:V
E:E
PRESSURE
Pressure holding function
:no pressure
-A:A
ACCESSORY
accessory
:导轨安装
-J:托架安装
DATA
Technical data
Selection document
Preview - Generation
Preview
3D
2D

Embedded user actions